New Products 2019/I (Spring)

Lean Production Building Kit System
Get protected fast! Thanks to the new Protective Cover R28 for Fastener D30 frames can be fully clad in an elastic covering to protect goods as they are being transported.
Slow down fast! The new Braking Roller Set D52-95 M6 reduces the mechanical strain on frames and goods in Karakuri applications.
Secure fast! Fasteners with Clamp Lever are the ideal solution for rapidly adjusting assemblies and attaching and releasing (Profile) Tubes.
Compare products

Protective Cover R28 for Fastener D30, grey similar to RAL 7042

Protective Cover R28 for Fastener D30 ESD, black similar to RAL 9005

Protective Cap D30-9, grey similar to RAL 7042

Protective Cap D30-9 ESD, black similar to RAL 9005

Protective Cap D30-9 R28-90°, grey similar to RAL 7042

Protective Cap D30-9 R28-90° ESD, black similar to RAL 9005

Braking Roller Set D52-95 M6

Fastener D30 with Clamp Lever

Parallel Fastener D30-60 with Clamp Lever

Locking Ring D30 with Clamp Lever

Weight 0.5kg D100/D31-13, black similar to RAL 9005

Weight 1.25kg D128/D31-20.5, black similar to RAL 9005

Manual Trigger D30

Adjusting Screw D5/D3-M6x30, bright zinc-plated

Bowden Cable D1.5

Delivery unit
1 roll length 20 m
Delivery unit
cut-off max. 20 m

Bowden Cable Sheathing D5/D1.5, black similar to RAL 9005

Thimble D7/D2, bright zinc-plated

Ferrule D2-7, bright

Ferrule Crimper D2

Delivery unit
1 pce.

Wire Cable Clamp D2 M3x8, bright zinc-plated

End Cap D6/D5-12

Delivery unit
1 pce.

Cable Barrel Clamp D7/D2-7 M4, bright zinc-plated

Roller Conveyor St D30, grey

Delivery unit
1 pce., length 4500 mm
Delivery unit
cut-off max. 4500 mm
Delivery unit
1 pce., length 3000 mm

Roller Conveyor St D30 ESD, black

Delivery unit
1 pce., length 4500 mm
Delivery unit
cut-off max. 4500 mm
Delivery unit
1 pce., length 3000 mm

Roller Conveyor St D30 with Steel Tyres

Delivery unit
1 pce., length 4000 mm
Delivery unit
cut-off max. 4000 mm

Roller Conveyor St D30 with Flanged Wheel, grey

Roller Conveyor St D30 ESD with Flanged Wheel, black

Roller Conveyor St D30/2, grey

Delivery unit
1 pce., length 4500 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
cut-off max. 4500 mm

Roller Conveyor St D30/2 ESD, black

Delivery unit
1 pce., length 4500 mm
Delivery unit
cut-off max. 4500 mm
Delivery unit
1 pce., length 3000 mm