Caps with radiused outer face

  • Aesthetically appealing
  • No need to deburr cut edges
  • Suitable for various angle measurements: 30°, 45°, 60°, 90° and 270°
Compare products

Cap 5 R20-90°, black

Cap 5 R20/40-30°, black

Cap 5 R20/40-45°, black

Cap 5 R20/40-60°, black

Cap 5 R20/40-90°, black

Cap 6 R30-90°, black

Cap 6 R30/60-30°, black

Cap 6 R30/60-45°, black

Cap 6 R30/60-60°, black

Cap 6 R30/60-90°, black

Cap 8 R40-90°, black

Cap 8 R40-90°, grey similar to RAL 7042

Cap 8 R40/80-30°, black

Cap 8 R40/80-30°, grey similar to RAL 7042

Cap 8 R40/80-45°, black

Cap 8 R40/80-45°, grey similar to RAL 7042

Cap 8 R40/80-60°, black

Cap 8 R40/80-60°, grey similar to RAL 7042

Cap 8 R40/80-90°, black

Cap 8 R40/80-90°, grey similar to RAL 7042

Cap 8 R26-270°, black

Cap 8 D40, black

Delivery unit
1 pce.

Cap 8 D40, grey similar to RAL 7042