Stairways

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

The ergonomic stairway

  • Exceptionally easy to climb
  • Pitch of 38°

The standard stairway

  • Best use of space
  • Pitch of 45°

The space-saving stairway

  • No base
  • Pitch of 60°

The load-carrying stairway

  • Minimum effort
  • Pitch of 30°
Compare products

Stairway Assembly Set GP 30°

Stairway Assembly Set GP 38°

Stairway Assembly Set GP 45°

Stairway Assembly Set GP 60°

Stairway Assembly Set PP 30°

Stairway Assembly Set PP 38°

Stairway Assembly Set PP 45°

Stairway Assembly Set PP 60°

Step Profile Bracket Set 8 160

Step Profile Bracket Set 8 240

Step Profile Bracket Set 8 320

Step Profile 8 160, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Step Profile 8 240, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Anti-Slip Tape SA, black

Delivery unit
1 roll, length 6 m

Anti-Slip Hazard Warning Tape SA

Delivery unit
1 roll, length 6 m

Profile 8 120x16 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Downloads

Enquiry form (2 MB)