Line XMS panel fasteners

The rigid connection is made using components which differ depending on the requirement made on them in terms of strength, installation and design.
Rigid panels can be formed using profiles or special clamping profiles.
Compare products

Multiblock X 8 PA 0/12 mm, grey

Multiblock X 8 PA 5/10 mm, grey

Multiblock 8 PA, grey

Panel-Clamping Strip 8 Al, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Panel-Clamping Strip 8 2-4mm, grey similar to RAL 7042

Panel-Clamping Strip 8 4-6mm, grey similar to RAL 7042

Panel-Clamping Strip 8 6-8mm, grey similar to RAL 7042

Adhesive Multiblock 8 4mm, grey similar to RAL 7042

Adhesive Multiblock 8 2x4mm, grey similar to RAL 7042

Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042

Polycarbonate 5mm ESD, clear

Delivery unit
cut-off max. 2970x1970 mm
Delivery unit
1 pce. panel dimensions. approx. 3000x2000 mm

Acrylic Glass 6mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Plastic 6mm, all-round white similar to RAL 9003

Delivery unit
1 pce. panel dimensions. approx. 2800x2070 mm

Fixing System, Rebate Profile X 8 40 2x4-5mm Al, natural

Fixing System, Rebate Profile X 8 40 3mm Al, natural

Fixing System, Rebate Profile X 8 40 4-5mm Al, natural

Fixing System, Base Profile X 8, grey similar to RAL 7042

Fixing System, Lip Seal 8, grey similar to RAL 7042

Delivery unit
1 roll, length 20 m
Available soon

Fixing System, Angle Strip X 8 Al, natural

Delivery unit
1 pce., length 6000 mm