Parallel Fastener 8 Cover Profile, natural
0.0.476.59

Parallel Fastener 8 Cover Profile, natural

0.0.476.59

View CAD-Data Assign to comparison list Compare products https://hr-product.item24.com/en/directlink/pro/47659
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Parallel Fastener 8 Cover Profile, natural
0.0.476.59

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 50 g/m
ESD
ESD-safe = No
Parallel Fastener 8 Cover Profile, natural
0.0.476.59

Details

Parallel Fastener 8 Cover Profile, natural
0.0.476.59

Accessoires / Service

Parallel Fastener 8 Cover Profile End Cap, black
Delivery unit
1 pce.
Article-No.
0.0.476.60
Parallel Fastener 8
Delivery unit
1 set
Article-No.
0.0.476.58
Parallel Fastener 8 Cover Profile, natural
0.0.476.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76042990