Storage System 8 120x60 600
0.0.658.58

Storage System 8 120x60 600

0.0.658.58

View CAD-Data Assign to comparison list Compare products https://hr-product.item24.com/en/directlink/pro/65858
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Storage System 8 120x60 600
0.0.658.58

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 3.03 kg
ESD
ESD-safe = No
Storage System 8 120x60 600
0.0.658.58

Details

Storage Profile 8 120x60
3 Storage Profile 8 120x60 Dividers
Storage Profile 8 120x60 Lid
Storage Profile 8 120x60 Assembly Set 
Anything that is not in constant use, but is still required, can be safely stowed away in Storage System 8 120x60. Using the movable Dividers creates additional order.
A Lid – which can also be configured to cover only certain sections – keeps dust out and helps ensure a tidy working environment that reflects the lean “5S” principles.
The Line 8 groove on the front gives users the option to attach additional accessories, such as elements from the item Hook and Holder System.
When mobile or temporary usage is required, the Storage System can be quickly and easily clipped onto a horizontal Line 8 groove. Grub screws are used to permanently mount Storage Profile 8 120x60.
Using the individual components that are available separately, you can design your own custom storage system to suit your specific requirements and the space that is available.
Storage System 8 120x60 600
0.0.658.58

Accessoires / Service

Key with T-Handle TX20
Delivery unit
1 pce.
Article-No.
0.0.664.77
Grab Container 8 105x130, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.664.35
Grab Container 8 105x130 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.664.40
Hook 8 40x20, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.74
Hook 8 40x20, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.30
Hook 8 40x40, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.82
Hook 8 40x40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.28
Hook 8 80x20, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.83
Hook 8 80x20, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.29
Hook 8 80x40, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.80
Hook 8 80x40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.634.67
Hook 8 R30, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.654.32
Hook 8 R40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.90
Holder 8 240x80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.75
Holder 8 240x80, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.31
Holder 8 D80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.76
Holder 8 D80, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.32
Bottle Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.77
Bottle Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.33
Label Holder 8 160x40
Delivery unit
1 set
Article-No.
0.0.488.70
Label Profile 8 40 E, grey/transparent
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.654.46
Label Profile 8 40 E-160, grey/transparent
Delivery unit
1 pce.
Article-No.
0.0.654.59
Label Profile 8 40, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.59
Tool Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.474.50
Storage System 8 120x60 600
0.0.658.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
15030201
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
eCl@ss 7.1
15030201
eCl@ss 8.0
15030201
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76109090