Release Unit D30 Actuator Roller D40-60 side contact
0.0.658.97

Release Unit D30 Actuator Roller D40-60 side contact

0.0.658.97

View CAD-Data Assign to comparison list Compare products https://hr-product.item24.com/en/directlink/pro/65897
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Release Unit D30 Actuator Roller D40-60 side contact
0.0.658.97

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 113.0 g
ESD
ESD-safe = No
Release Unit D30 Actuator Roller D40-60 side contact
0.0.658.97

Details

Roller D40, ball-bearing mounted
Profile 6 D30 4N, Al, anodized
Spacer plate, St, bright zinc-plated
Adapter 6 30x30/D30, die-cast Al, natural
Washer DIN 125-6.4, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912 M6x60, St, bright zinc-plated
T-Slot Nut 6 St M6, St, bright zinc-plated
Efficient picking made easy: Compact Release Unit D30 makes it possible to automatically load and unload flow racks. Customised shooters that move small load carriers from station to station help to reduce production costs.
Release Unit D30 features a robust pivoting Bar that holds transport crates in place on the roller conveyor. The system’s locking mechanism is automatically opened when there is side-on contact between an Actuator Ramp and Actuator Roller and the shooter and workstation are correctly aligned. The Spring-Loaded Reset Device ensures the Bar travels back to its original position as soon as the transport rack moves away.
This type of shooter solution supports the selective release of individual conveyor lines, thus enabling the precise operation of picking systems with feed and return lines. Two Bars are available for different loads. Release Unit D30 Bar T2 features smooth-running ball and needle bearings, meaning lower actuation forces are required than with Release Unit D30 Bar T1. The Release Unit remains easy to actuate, even when the Bar is exposed to axial pressure from heavy containers. This results in added operational reliability.
Bar T1 is supplied with fastening elements for connecting it to a Profile 6 D30. To install Bar T2, the relevant Fastening Set for either Profile 6 D30 or Profile 6 30x30 must be ordered.
Actuator Ramps are available in two installation depths to suit different roller conveyors (38 and 61 mm). This ensures that even conveyor lines that protrude can be reliably actuated.
How Release Unit D30 works: Stable Bars hold the load in place (e.g. transport boxes). When the shooter pulls alongside, its Actuator Roller rolls up and over the Ramp on the workstation. The Actuator Roller is fixed to a spring-mounted strut - the roller strut - that follows the contour of the Ramp and is thus pushed up and to the side. This causes the Bars that are fastened to both the roller strut and the upper profile to pivot to the side, thereby ensuring that the load is only released when the roller conveyor is correctly aligned.
L: Total clearance
a:  Recommended minimum clearance = 113 mm
b:  min. 91 mm
l1 =  L-a-b-6 mm (Profile 6 D30 for the Roller strut)
l2 =  b-28.5 mm (Profile 6 D30 for the stop)
When the shooter approaches, the Roller strut moves closer to the roller conveyor as the Ramp pushes it up and to the side. This movement forces the Bars to pivot to the side. When the shooter is moved away, the pressure on the ball-bearing mounted Actuator Roller drops and the Spring-loaded Reset Device pulls the roller strut back down to the starting position.
The Bars can be installed so that they open to the right or left as appropriate to the transport rack’s direction of travel.
The shooter is released when the Actuator Roller runs over the Actuator Ramp.
The Release Unit can perform the same function even on protruding roller conveyors.
Note:
Profile 6 D30 (0.0.616.46) or Profile 6 30x30 (0.0.419.06) must be used to fasten the Bar and the Actuator Ramp.
Release Unit D30 Actuator Roller D40-60 side contact
0.0.658.97

Accessoires / Service

Release Unit D30 Actuator Ramp 120-61
Delivery unit
1 set
Article-No.
0.0.659.55
Release Unit D30 Bar T1
Delivery unit
1 set
Article-No.
0.0.658.84

Videos

Lean Production Building Kit System: New Products Autumn 2013

Applications

Work bench with integrated material supply rack

The combination for maximum productivity: A work bench with electrical height adjustment that brings the FIFO rack with it.

More information
PDF CAD Parts list Drawing
Release Unit D30 Actuator Roller D40-60 side contact
0.0.658.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098